In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-19 Waveguide Conical Gain Horn Antenna Operating from 50 GHz to 58 GHz with a Nominal 25 dBi Gain with UG-383/U-Mod Round Cover Flange

Product ID: PEWAN1036

Key Specifications

Key Specifications.
Waveguide SizeWR-19
Frequency, Min50 GHz
Frequency, Max58 GHz
Beam Width V9
Beam Width H10

Description