Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-19 Waveguide Probe Antenna Operating from 40 GHz to 60 GHz with a Nominal 6.5 dBi Gain with UG-383/U-Mod Round Cover Flange

Product ID: PEWAN1129

Pricing

QuantityPrice
1-4$2,120.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-19
Frequency, Min40 GHz
Frequency, Max60 GHz
Beam Width V115
Beam Width H60

Description