Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-19 Waveguide Probe Antenna Operating from 40 GHz to 60 GHz, 6.5 dBi Nominal Gain, UG-383/U Flange

Product ID: PEWPR019-7

Pricing

QuantityPrice
1-4$1,690.00
5-9$1,622.40
10-24$1,554.80
25-99$1,487.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-19
Frequency, Min 40 GHz
Frequency, Max 60 GHz
Beam Width V 115
Beam Width H 60

Description