Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-19 Waveguide Voltage Variable Attenuator, U Band, 40 GHz to 60 GHz, 0 dB to 30 dB Attenuation, 3.4 dB Loss, UG-383/U-M Flange

Product ID: PEWGA3212

Pricing

QuantityPrice
1-4$8,490.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide InterfaceWR-19
Minimum Attenuation0 dB
Maxiumum Attenuation30 dB
Minimum Frequency40 GHz
Maximum Frequency60 GHz
Frequency BandU
Insertion Loss3.7 dB

Description