In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-22 Calibration Kit Including Waveguide to Coax Adapter, Termination, Short, and Offsets Components Operating From 33 to 50 GHz

Product ID: PEWCK1006

Pricing

QuantityPrice
1-4$4,820.00
5-9$4,723.60
10-24$4,627.20
25-99$4,530.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-22
Flange Type UG Cover
Minimum Frequency 33 GHz
Maximum Frequency 50 GHz
Material Copper
Plating Gold

Description