We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-22 Straight Waveguide Section 2 Inch Length, UG-383/U Round Cover Flange from 33 GHz to 50 GHz

Product ID: PEW22S001-2

Pricing

QuantityPrice
1-9$515.00
10-24$504.70
25-99$494.40
100-249$484.10
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-22
Flange Size 1UG-383/U
Waveguide Size 2WR-22
Flange Size 2UG-383/U
Length2 inches
Frequency, Min33 GHz
Frequency, Max50 GHz
Flange Type 1UG Cover
Flange Type 2UG Cover

Description