Pasternack’s PEW22AT003-30 is a continuously variable waveguide attenuator designed to operate in full WR-22 band. This 30 dB waveguide attenuator is equipped with a micrometer, which allows rapid re-setting. Our continuously variable waveguide attenuator features 0.5 dB of insertion loss. This continuously variable waveguide attenuator with dial has a maximum input VSWR of 1.25:1.
Our continuously variable waveguide attenuator with dial has a power rating of 0.5 Watts and 30 dB of maximum attenuation. This PEW22AT003-30 WR-22 waveguide attenuator is designed to operate in a frequency ranging from 33 GHz to 50 GHz. Make your online purchase right now to take advantage of our same-day shipping.
Our 30 dB waveguide attenuator is constructed with a UG-383/U round cover flange. The PEW22AT003-30 continuously variable waveguide attenuator has an overall length of 3.23 inches, a width of 1.13 inches and weighs 0.03 lbs. Our continuously variable waveguide attenuator is built with brass body with gold plating. Additional dimensions and specifications for this continuously variable waveguide attenuator are in our downloadable PDF datasheet.
Our WR-22 waveguide attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment worldwide. Pasternack’s UG-383/U continuously variable waveguide attenuator part number PEW22AT003-30 is in-stock at our United States facility. For further information on similar products, our expert technical support and trained sales team can get you the ideal continuously variable waveguide attenuator as per your requirements.