WR-22 Waveguide Fixed Attenuator, 30 dB, from 33 GHz to 50 GHz, UG-383/U Round Cover Flange

Product ID: PEWAT1004-30

Pricing

QuantityPrice
1-4$2,250.00
5-9$2,160.00
10-24$2,070.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-22
Attenuation, Nominal30 dB
Flange SizeUG-383/U
VSWR1.4:1
Minimum Frequency33 GHz
Maximum Frequency50 GHz

Description

WR-22 Waveguide Fixed Attenuator, 30 dB, from 33 GHz to 50 GHz, UG-383/U Round Cover Flange

WR-22 Pasternack waveguide fixed attenuator PEWAT1004-30 is in stock at our ISO 9001:2008 certified facilities that ship same-day internationally. Pasternack WR-22 gold-plated waveguide attenuators function up to 50 GHz maximum frequency rating. This 33 GHz to 50 GHz fixed waveguide attenuator PEWAT1004-30 has round cover gold-plated flanges and is in stock continuously. Waveguide fixed attenuator WR-22 with brass round cover flanges from Pasternack has a high-quality rating of 30 dB attenuation accuracy.

Pasternack has been supplying waveguide components like these 33 GHz to 50 GHz 30 dB brass fixed attenuators since it started business in 1972. Off-the-shelf online or by phone, we ship these industry-leading round cover UG-383/U gold plated flanged WR-22 waveguide fixed attenuators around the globe. PEWAT1004-30 medium power waveguide fixed attenuator at 50 GHz max frequency and 33 GHz minimum frequency is able to achieve amazing RF performance.

These WR-22 waveguide attenuators at 30 dB fixed attenuation by Pasternack have a typical 1.4:1 VSWR (voltage standing wave ratio). WR-22 waveguide gold plated fixed attenuator operates in the 33 GHz to 50 GHz range. Satellite, RADAR, and wireless communications systems utilize 50 GHz gold-plated waveguide 30 dB attenuators that have round cover UG-383/U flanges.

Precise CAD drawings are accessible for these WR-22 30 dB PEWAT1004-30 waveguides with specifications and dimensions on our PDF datasheet download. For any issues with our fixed attenuators that use round cover brass flanges, Pasternack tech support experts are always at your disposal. Let Pasternack and our knowledgeable sales team be your first and last stop to purchase top-shelf waveguide components like this 30 dB attenuation WR-22 fixed attenuator at 33 GHz to 50 GHz.