Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-22 Waveguide H-Bend with UG-383/U Flange Operating from 33 GHz to 50 GHz

Product ID: PEW22B100

Pricing

QuantityPrice
1-9$306.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendH-Bend
Waveguide Size 1WR-22
Flange Size 1UG-383/U
Waveguide Size 2WR-22
Flange Size 2UG-383/U
Frequency, Min33 GHz
Frequency, Max50 GHz

Description

WR-22 Waveguide H-Bend with UG-383/U Flange Operating from 33 GHz to 50 GHz

PEW22B100 is a WR-22 waveguide bend that is a H-Bend type with a UG-383/U flange. Our WR-22 waveguide bend has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz.

WR22 waveguide bend PEW22B100 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR-22 H-Bend waveguide with UG-383/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.