Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-22 Waveguide Dual Polarized Horn Antenna, 33 GHz to 50 GHz Frequency Range, 15 dBi Nominal Gain, UG-383/U Flange

Product ID: PEWAN022-15OMT

Pricing

QuantityPrice
1-4$6,230.00
5-9$5,980.80
10-24$5,731.60
25-99$5,482.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-22
Frequency, Min 33 GHz
Frequency, Max 50 GHz
Beam Width V 28
Beam Width H 33

Description