We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-22 Waveguide Probe Antenna Operating from 33 GHz to 50 GHz, 6.5 dBi Nominal Gain, UG-383/U Flange

Product ID: PEWPR022-7

Pricing

QuantityPrice
1-4$1,690.00
5-9$1,622.40
10-24$1,554.80
25-99$1,487.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-22
Frequency, Min 33 GHz
Frequency, Max 50 GHz
Beam Width V 115
Beam Width H 60

Description