Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-229 Straight Waveguide Section 8 Inch Length, UG Cover and Grooved Flanges from 3.3 GHz to 4.9 GHz

Product ID: PEW229S001-8

Pricing

QuantityPrice
1-9$588.99
10-24$565.43
25-99$541.87
100-249$518.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-229
Waveguide Size 2WR-229
Length8 inches
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz
Flange Type 1UG Cover
Flange Type 2UG Grooved

Description