Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-229 Waveguide E-Bend with UG Cover and Grooved Flanges Operating from 3.22 GHz to 4.9 GHz

Product ID: PEW229B001

Pricing

QuantityPrice
1-9$528.99
10-24$507.83
25-99$486.67
100-249$465.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-229
Waveguide Size 2WR-229
Frequency, Min3.22 GHz
Frequency, Max4.9 GHz

Description