Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-229 Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz, 10 dBi Nominal Gain, CMR-229 Flange, ProLine

Product ID: PE9862B-10

Pricing

QuantityPrice
1-4$1,320.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description