Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-229 Waveguide Antenna, 3.3 GHz to 4.9 GHz Frequency Range, 10 dBi Gain,

Product ID: PEWAN229-10

Pricing

QuantityPrice
1-4$1,250.00
5-9$1,225.00
10-24$1,200.00
25-99$1,175.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz
Beam Width V51.6
Beam Width H52.1

Description