Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-229 Waveguide Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz With a Nominal 10 dB Gain With CPRG Flange

Product ID: PE9862B-10-CPRG

Pricing

QuantityPrice
1-4$1,790.00
5-9$1,754.20
10-24$1,718.40
25-99$1,682.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-229
Gain nominal 10 dBi
Flang Type CPR-229G
Frequency, Min 3.3 GHz
Frequency, Max 4.9 GHz

Description