Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-229 Waveguide Standard Gain Horn Antenna, 3.3 GHz to 4.9 GHz Frequency Range, 15 dBi Gain, Flange

Product ID: PE9862B-15

Pricing

QuantityPrice
1-4$1,500.00
5-9$1,440.00
10-24$1,380.00
25-99$1,320.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description