We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-229 Waveguide Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz With a Nominal 20 dB Gain With CPRG Flange

Product ID: PE9862B-20-CPRG

Pricing

QuantityPrice
1-4$2,290.00
5-9$2,244.20
10-24$2,198.40
25-99$2,152.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-229
Gain nominal 20 dBi
Flange Type CPR-229G
Frequency, Min 3.3 GHz
Frequency, Max 4.9 GHz

Description