Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-229 Waveguide Gasket For CPRF Flanges, Conductive Silicone Elastomer

Product ID: PEW229CG01

Pricing

QuantityPrice
1-9$60.99
10-24$58.55
25-99$56.11
100-249$53.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Flange DesignationCPRF
Min Freq (GHz)3.4 GHz
Max Freq (GHz)4.9 GHz
MaterialConductive Silicone Rubber

Description