WR-229 Standard Gain Horn with 20 dBi gain, N Female connector
Product ID:
PEWAN229-20NF
Pricing
| Quantity | Price |
| 1-4 | $2,080.00 |
| 5-9 | $1,996.80 |
| 10-24 | $1,913.60 |
| 25-99 | $1,830.40 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Waveguide Size | WR-229 |
| Gain Min | 20 |
| Beam Width, 3dB V | 17.5 |
| Beam Width, 3dB H | 17.3 |
| Frequency, Min | 3.3 GHz |
| Frequency, Max | 4.9 GHz |
Description
WR-229 Standard Gain Horn with 20 dBi gain, N Female connector
PEWAN229-20NF standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-229 input and a waveguide to coaxial transition adapter. Our WR-229 standard gain horn antenna has a waveguide to coax adapter transition with a type N connector input that is female gender.
WR-229 standard gain horn waveguide antenna with N type input has a minimum frequency of 3.3 GHz and a maximum frequency of 4.9 GHz. Pasternack PEWAN229-20NF WR-229 waveguide horn standard gain antenna is rated at a nominal 20 dB gain. Our 20 dB standard gain horn WR-229 waveguide antenna with type N adapter has a vertical beam width of 17.5 and horizontal of 17.3 degrees at 3 dB.
Pasternack is where to buy a WR-229 standard waveguide gain horn antenna with WR-229 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-229 standard waveguide horn antenna with type N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table