In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-229 Standard Gain Horn Antenna Operating from 3.3 GHz to 4.9 GHz, SMA Female Connector, 10 dBi Nominal Gain, with L Mount

Product ID: PE2WAN229-10SF

Pricing

QuantityPrice
1-9$3,080.00
10-24$2,956.80
25-99$2,833.60
100-249$2,710.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description