Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-229 Standard Gain Horn Antenna Operating from 3.3 GHz to 4.9 GHz, SMA Female Connector, 15 dBi Nominal Gain, with L Mount

Product ID: PE2WAN229-15SF

Pricing

QuantityPrice
1-9$3,480.00
10-24$3,340.80
25-99$3,201.60
100-249$3,062.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-229
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description