We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-2300 Waveguide Standard Gain Horn Antenna Operating From 320 MHz to 490 MHz, 10 dBi Gain with N Type Female Connector

Product ID: PEWAN2300-10NF

Pricing

QuantityPrice
1-4$16,050.00
5-9$15,408.00
10-24$14,766.00
25-99$14,124.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-2300
Direction Type Directional
Polarization Linear
Frequency, Min 320 MHz
Frequency, Max 490 MHz

Description