Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 100 W Waveguide Rotary Joint in the Ka Band Frequency range, 29 GHz to 31 GHz, FBP320/UG599/U Flanges, L-Style

Product ID: PEW28RJ0001

Pricing

QuantityPrice
1-4$4,670.00
5-9$4,483.20
10-24$4,296.40
25-99$4,109.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Part NumberPEW28RJ0001
Frequency BandKa Band
Minimum Frequency29 GHz
Maximum Frequency31 GHz
Maximum Input VSWR1.2:1
Flange SizeFBP320/UG599/U

Description