Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Bandpass Waveguide Filter With WR-28 Interface Operating from 35 GHz to 37 GHz

Product ID: PE-W28F011

Pricing

QuantityPrice
1-4$1,580.00
5-9$1,548.40
10-24$1,516.80
25-99$1,485.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-28
Waveguide Size 2 WR-28
Frequency, Min 35 GHz
Frequency, Max 37 GHz
Lowband Min Rejection 40 dB
Highband Min Rejection 40 dB

Description