Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

WR-28 Standard Gain Horn with 20 dBi gain, 2.92mm Female connector, Integrated Cage-Style Mount

Product ID: PE1WAN028-20KF

Pricing

QuantityPrice
1-4$2,360.00
5-9$2,265.60
10-24$2,171.20
25-99$2,076.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Gain Min 20
Beam Width, 3dB V 17.5
Beam Width, 3dB H 17.3
Frequency, Min 26.5 GHz
Frequency, Max 40 GHz

Description