Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Straight Waveguide Section 1.5 Inch Length, UG-599/U Cover Flange from 26.5 GHz to 40 GHz in Aluminum

Product ID: PEW28S001-1.5

Pricing

QuantityPrice
1-9$222.99
10-24$214.07
25-99$205.15
100-249$196.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1WR-28
Flange Size 1UG-599/U
Waveguide Size 2WR-28
Flange Size 2UG-599/U
Length1.496 inches
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Flange Type 1UG Cover
Flange Type 2UG Cover

Description