In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-28 Instrumentation Grade Straight Waveguide Section 6 Inch Length with UG-599/U Flange Operating from 26.5 GHz to 40 GHz

Product ID: PE-W28S001-6
Product discontinued.
Replaced with PEW28S010-6.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-28
Flange Size 1599/U
Waveguide Size 2WR-28
Flange Size 2599/U
Length6 inches
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description

WR-28 Instrumentation Grade Straight Waveguide Section 6 Inch Length with 599/U Flange Operating from 26.5 GHz to 40 GHz

PE-W28S001-6 WR-28 waveguide section is straight and is 6 inches long. This 6 inch WR-28 straight waveguide section from Pasternack is instrumentation grade and has a 599/U flange. Our straight WR-28 waveguide section with 599/U flange has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.

WR-28 waveguide section PE-W28S001-6 is part of over 40,000 RF, microwave and millimeter wave components. Our instrumentation grade WR-28 straight waveguide section will ship same the day as it is purchased worldwide as with our other RF parts.