In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-28 Instrumentation Grade Waveguide E-Bend with UG-599/U Flange Operating from 26.5 GHz to 40 GHz

Product ID: PE-W28B001
Product discontinued.
Replaced with PE-W28B003.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendE-Bend
Waveguide Size 1WR-28
Flange Size 1UG-599/U
Waveguide Size 2WR-28
Flange Size 2UG-599/U
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description

WR-28 Instrumentation Grade Waveguide E-Bend with UG-599/U Flange Operating from 26.5 GHz to 40 GHz

PE-W28B001 is a WR-28 waveguide bend that is a E-Bend type with a UG-599/U flange. This WR-28 E-Bend waveguide with UG-599/U flange from Pasternack is instrumentation grade. Our WR-28 instrumentation grade waveguide bend has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz.

WR-28 waveguide bend PE-W28B001 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This instrumentation grade WR 28 E-Bend waveguide with UG-599/U flange can ship worldwide the same day as it is purchased as with our other available RF parts.