WR28 standard waveguide electromechanical relay switch PEWGS6057 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR28 standard electromechanical waveguides are relay switches with failsafe actuators. Pasternack innovative SPDT/DPDT WR28 black-plated electromechanical switches are always in stock and have a 550 Watt maximum input power rating with a 13.3 KW peak power rating. 550 watts failsafe aluminum waveguide relay switch PEWGS6057 can operate in the ultra-wide Ka band frequency range of 26.5 GHz to 40 GHz. 40 GHz max WR28 550 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 550 W max power Ka band waveguide has high UG O-Ring grooved flanges ports.
These WR28 40 GHz aluminum body waveguide relay switches plated in black produce a maximum actuating current of 142 mA at a 28 V nominal operating voltage. 142 mA 550 W waveguide electromechanical failsafe relay switch PEWGS6057 by Pasternack has an operating range of 25.2 V to 30.8 V. 26.5 GHz minimum Ka band 28 V waveguide switches by Pasternack have an industry-leading design that features failsafe actuators with control. Our 550 W max input power 25.2 V to 30.8 V waveguide relay switch PEWGS6057 with UG O-Ring flanges has an impressive impedance of 50 Ohms. Pasternack WR28 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
40 GHz aluminum waveguide standard electromechanical relay switch with 50 Ohms impedance can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6057 Electromechanical WR28 failsafe waveguide switch by Pasternack is a tough aluminum waveguide component that has k cycles minimum of mechanical life. Ka band Pasternack SPDT/DPDT UG O-Ring flanged waveguide relay switch with 0.87 lbs of weight, is 2.11 in. wide, 2.11 in. long, and 3.35 in. high. WR28 28 Vdc 142 mA 26.5 GHz to 40 GHz electromechanical relay switch with maximum 1.15:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6057 PDF datasheet are available on the product page for this WR28 550 W 40 GHz waveguide electromechanical relay switch with UG O-Ring flanges.
Industry-leading electromechanical polarity Ka band failsafe waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.15:1 VSWR WR28 standard waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.15 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6057 550 kW WR28 40 GHz Ka band waveguides blacks are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR28 SPDT/DPDT failsafe switch with 0.15 dB insertion loss and 55 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR28 standard waveguide electromechanical failsafe relay switch with 80,000,000 ns typical switching speed and 250,000k cycles can not be bested.