In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-28 Waveguide Electromechanical Relay SPDT/DPDT Latching Switch, Ka Band 40 GHz, 550 Watts, UG-599/U Square Cover, 28V, Self Cut Off

Product ID: PEWGS6000
Product discontinued.

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Flange Size Flange Type Flange GroupUG-599/U Square Cover Grooved Flange
Frequency BandKa band
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance50 Ohms
Maximum VSWR1.15:1
Switch DesignSPDT DPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override

Description