WR28 waveguide electromechanical relay switch PEWGS6001 is part of Pasternack’s international ISO 9001:2008 certified facility same-day shipping program. Manufactured as SPDT and interchangeable DPDT settings, WR28 electromechanical waveguides are relay switches with latching actuators. Pasternack innovative SPDT/DPDT WR28 chem film-plated electromechanical switches are always in stock and have a 550 Watt maximum input power rating with a 13.3 KW peak power rating. 550 watts latching aluminum waveguide relay switch PEWGS6001 can operate in the ultra-wide Ka band frequency range of 26.5 GHz to 40 GHz. 40 GHz max WR28 550 watt waveguide electromechanical relay switch that has a typical actuating voltage of 28V is sold by Pasternack who has been in business since 1972. Electromechanical relay 28V 550 W max power Ka band waveguide has high UG-599/U Square Cover grooved flanges ports.
These WR28 40 GHz aluminum body waveguide relay switches plated in chem film produce a maximum actuating current of 212 mA at a 28 V nominal operating voltage. 212 mA 550 W waveguide electromechanical latching relay switch PEWGS6001 by Pasternack has an operating range of 21 V to 32 V. The patented motor drive housings for PEWGS6001 Ka band electromechanical relay switches at 28 V with manual override control ttl-logic latching actuators support a removable cover for window indicator and a self cut off for the position indicator. Our 550 W max input power 21 V to 32 V waveguide relay switch PEWGS6001 with UG-599/U Square Cover flanges has an impressive impedance of 50 Ohms. Pasternack WR28 SPDT/DPDT waveguide relay switch that requires a +28 Vdc nominal bias voltage has a -40°C to 85°C operating temperature range.
40 GHz aluminum waveguide electromechanical relay switch with 50 Ohms impedance can function under 30psig maximum operating pressure and is fitted with a fully weatherized package of 0-100% humidity. PEWGS6001 Electromechanical WR28 latching waveguide switch by Pasternack is a tough aluminum waveguide component that has 250,000k cycles minimum of cold switching mechanical life. Ka band Pasternack SPDT/DPDT Square Cover UG-599/U flanged waveguide relay switch with 1.029 lbs of weight, is 2.11 in. wide, 3.9 in. long, and 2.11 in. high. WR28 28 Vdc 212 mA 26.5 GHz to 40 GHz electromechanical relay switch with maximum 1.15:1 VSWR (voltage standing wave ratio) has Pasternack’s expert technical support always at hand. CAD drawings with dimensions and specs on a downloadable PEWGS6001 PDF datasheet are available on the product page for this WR28 550 W 40 GHz waveguide electromechanical relay switch with Square Cover UG-599/U flanges.
Industry-leading electromechanical polarity Ka band latching waveguide that can function under 30psig and temperatures up to 85°C, ships to anywhere globally available the same day. Pasternack’s 1.15:1 VSWR WR28 waveguide relay actuating switch has a quick-connect circular dc connector with mate providing 0.15 dB maximum insertion loss and in-stock consistently for your convenience. Electronic warfare and countermeasures, microwave radio, VSAT, space systems, are just a few of the important applications that these Pasternack PEWGS6001 550 kW WR28 40 GHz Ka band waveguides chem films are used in. Ordering is easy, just go online or call our knowledgeable sales team by phone and get this WR28 SPDT/DPDT latching switch with 0.15 dB insertion loss and 55 dB of minimum isolation. To summarize, the quality and availability of Pasternack WR28 break before make waveguide electromechanical latching relay switch with 61,000,000 ns typical switching speed.