To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.

WR-28 Waveguide Fixed Attenuator, 10 dB, from 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange, 5W Power

Product ID: PEWAT1007-10

Pricing

QuantityPrice
1-4$642.86
5-9$617.15
10-24$591.43
25-99$565.72
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Attenuation, Typical10 dB
Flange SizeUG-599/U
VSWR1.2:1
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum Power5 W

Description