In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-28 Waveguide Fixed Attenuator, 20 dB, from 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange, 5W Power

Product ID: PEWAT1007-20

Pricing

QuantityPrice
1-4$1,330.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Attenuation, Typical20 dB
Flange SizeUG-599/U
VSWR1.2:1
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum Power5 W

Description