Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-28 Waveguide Fixed Attenuator, 30 dB, from 26.5 GHz to 40 GHz, UG-599/U Square Cover Flange, 5W Power

Product ID: PEWAT1007-30

Pricing

QuantityPrice
1-4$1,290.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Attenuation, Typical30 dB
Flange SizeUG-599/U
VSWR1.15:1
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum Power5 W

Description