Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Standard Gain Horn Antenna Operating From 26.5 GHz to 40 GHz With a Nominal 10 dBi Gain With UG-599/U Square Cover Flange

Product ID: PE9850B-10

Pricing

QuantityPrice
1-4$1,330.00
5-9$1,276.80
10-24$1,223.60
25-99$1,170.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description