Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Antenna, 26.5 GHz to 40 GHz Frequency Range, 10 dBi Gain, UG-599/U Flange

Product ID: PEWAN028-10

Pricing

QuantityPrice
1-4$1,350.00
5-9$1,323.00
10-24$1,296.00
25-99$1,269.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Beam Width V51.6
Beam Width H52.1

Description