Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Antenna, 26.5 GHz to 40 GHz Frequency Range, 15 dBi Gain, UG-599/U Flange

Product ID: PEWAN028-15

Pricing

QuantityPrice
1-4$1,650.00
5-9$1,617.00
10-24$1,584.00
25-99$1,551.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Beam Width V32
Beam Width H31

Description