Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Dual Polarized Scalar Feed Horn Antenna, 24 GHz to 40 GHz Frequency Range, 15 dBi Gain, UG-599/U Flange

Product ID: PEWAN1111

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Frequency, Min24 GHz
Frequency, Max40 GHz
Beam Width V35
Beam Width H35

Description