Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-28 Waveguide Dual Polarized Scalar Feed Horn Antenna, 24 GHz to 42 GHz Frequency Range, 15 dBi Gain, UG-599/U Flange

Product ID: PEWAN1112

Pricing

QuantityPrice
1-4$16,200.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Frequency, Min24 GHz
Frequency, Max42 GHz
Beam Width V35
Beam Width H35

Description