Pasternack’s PEWAN1113 WR-28 waveguide horn is also known as a waveguide horn antenna. This WR-28 scalar feed horn waveguide antenna has a nominal gain of 17 dBi. Our waveguide horn can operate at frequencies ranging from 26 to 30 GHz.
The scalar feed horn antenna with linear polarization has a typical VSWR of 1.2:1 and is suitable for test and measurement industries. This 17 dBi waveguide horn from Pasternack has an overall length of 3.22 inches, a width of 1.4 inches, and a weight of 0.33 lbs. Our WR-28 waveguide horn antenna has a typical vertical beam width of 28 degrees and a horizontal beam width of 28 degrees at 3 dB.
Our antenna comes with a UG-599/U flange and is built to precise microwave and millimeter wave horn antenna design specifications. This WR-28 scalar feed horn antenna has an aluminum body with gold plating. Additional dimensions and specifications for this antenna are on our downloadable PDF datasheet.
This WR-28 waveguide horn antenna with 17 dBi gain is part of over one million RF, microwave, and millimeter wave components available from Pasternack. Our horn antenna can ship worldwide on the same business day as it is purchased with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waveguide horn that meets your requirements.