Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 26.5 GHz to 40 GHz, 2 mm Thick Brass Construction

Product ID: PEW28FS2

Pricing

QuantityPrice
1-24$201.99
25-49$191.89
50-99$181.79
100-249$173.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Flange DesignationUG
Flange TypeSquare Cover
Min Freq (GHz)26.5 GHz
Max Freq (GHz)40 GHz
MaterialBrass
Body FinishGold plating

Description