We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-28 Waveguide Dual Polarized Horn Antenna, 24 GHz to 42 GHz Frequency Range, 10 dBi Nominal Gain, UG-599/U Flange

Product ID: PEWAN028-10OMT

Pricing

QuantityPrice
1-4$7,750.00
5-9$7,440.00
10-24$7,130.00
25-99$6,820.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-28
Frequency, Min 24 GHz
Frequency, Max 42 GHz
Beam Width V 60
Beam Width H 60

Description