The PEWPR028-7 from Pasternack is a waveguide probe antenna, often known as a waveguide horn, and is just one of several waveguide components we provide. This horn antenna is manufactured with a WR-28 waveguide size. Our WR-28 probe antenna is constructed with a UG-599/U flange and built to precise RF/microwave/millimeter waveguide horn antenna design specifications.
Pasternack’s WR-28 waveguide antenna with UG-599/U flange has a 6.5 dBi nominal gain and is currently available for purchase. Our WR-28 6.5 dBi gain probe antenna has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. This waveguide WR-28 probe horn antenna has a typical vertical beam width of 60 degrees and a horizontal beam width of 115 degrees at 3 dB.
The PEWPR028-7 waveguide horn antenna with linear polarization has a typical VSWR of 1.5:1 and is suitable for test and measurement industries. This high-quality 6.5 dBi gain WR-28 probe antenna has a copper body with gold plating. The waveguide horn with a UG-599/U flange can operate at temperatures ranging from -40 to 85 degrees C.
In the given datasheet specifications, you can find more information about this WR-28 probe waveguide horn with a 26.5–40 GHz frequency range. This waveguide probe antenna is part of over one million RF, microwave, and millimeter wave components in stock. Our part number PEWPR028-7 probe antenna is ready for same-day purchase and shipping worldwide. Pasternack also stocks a wide array of other waveguide products that ship the same day from our warehouse for all your RF/microwave and millimeter waveguide component needs.