The PE3WAN028-10KF standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack’s standard gain horn antenna is manufactured with a weather-resistant radome cover and a waveguide to coaxial transition adapter. Our WR-28 waveguide antenna features a 2.92mm female connector. This antenna is suitable for applications such as antenna measurements, wireless communication, laboratory use, microwave radio systems, radome testing, automotive antenna test solutions, radar cross section and satellite antenna testing.
Our WR-28 standard gain horn antenna with a 2.92mm female input has a minimum frequency of 26.5 GHz and a maximum frequency of 40 GHz. Pasternack’s PE3WAN028-10KF waveguide horn antenna with a weather-resistant radome cover has a typical gain of 10 dBi. Our waveguide antenna has a typical vertical beam width of 51.6 degrees and a horizontal beam width of 52.1 degrees at 3 dB. This antenna has a length of 1.4 inches, a width of 0.75 inches, and a weight of 0.34 lbs.
This WR-28 waveguide horn antenna with 10 dBi gain is part of over one million RF, microwave, and millimeter wave components available from Pasternack. Additional dimensions and specifications for this antenna are available on our downloadable PDF datasheet. Our standard gain horn antenna with a 2.92mm female interface can ship worldwide the same business day that it is purchased, as with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waveguide horn that meets your requirements.