Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Standard Gain Horn with 10 dBi gain, 2.92mm Male connector

Product ID: PEWAN028-10KM

Pricing

QuantityPrice
1-4$1,940.00
5-9$1,862.40
10-24$1,784.80
25-99$1,707.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Gain Min10
Beam Width, 3dB V51.6
Beam Width, 3dB H52.1
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description