In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-28 Standard Gain Horn with 15 dBi Gain, 2.92mm Female Connector with Weather Resistant Radome Cover

Product ID: PE3WAN028-15KF

Pricing

QuantityPrice
1-4$2,259.50
5-9$2,214.31
10-24$2,169.12
25-99$2,123.93
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Gain Min15
Beam Width, 3dB V32
Beam Width, 3dB H31
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description