Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-28 Standard Gain Horn with 20 dBi gain, 2.92mm Male connector, with Pre-Installed L Mount

Product ID: PE2WAN028-20KM

Pricing

QuantityPrice
1-9$2,670.00
10-24$2,616.60
25-99$2,563.20
100-249$2,509.80
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Gain Min20
Beam Width, 3dB V17.3
Beam Width, 3dB H17.5
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description