In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-28 Waveguide Standard Gain Horn Antenna Operating from 26.5 GHz to 40 GHz with a Nominal 25 dB Gain 2.92mm Female Input

Product ID: PE9850B-2F-25

Pricing

QuantityPrice
1-4$3,380.00
5-9$3,312.40
10-24$3,244.80
25-99$3,177.20
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-28
Gain Min25
Beam Width, 3dB V8
Beam Width, 3dB H8
Frequency, Min26.5 GHz
Frequency, Max40 GHz

Description