Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-284 90 Degree Waveguide Right Hand Twist With a UG Cover and Grooved Flanges Operating From 2.6 GHz to 3.95 GHz

Product ID: PEW284TW001

Pricing

QuantityPrice
1-4$979.99
5-9$940.79
10-24$901.59
25-99$862.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size 1 WR-284
Flange Size 1 UG Cover
Waveguide Size 2 WR-284
Flange Size 2 UG Grooved
Waveguide Angle 90 Deg.
Waveguide Twist Rotation right-hand
Frequency, Min 2.6 GHz
Frequency, Max 3.95 GHz

Description